Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 304 50/1 A WR 56C
Part #:0230-09273
Catalog #:304 50/1 A WR 56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Ratio: | 50:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | A |
| Series Code: | 300PCX | Service Factor: | 1 |
| Model Code: | 304 | Frame Size: | 56C |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Output RPM: | 35 | Input HP: | 1.92 |
| Output Diameter (in): | 1.250 in | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Output Shaft Orientation: | LR | Center Distance (in): | 3 |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2389 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 61.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

