Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 304 10/1 A WR 143TC
Part #:0230-09279
Catalog #:304 10/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 304 | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Output Diameter (in): | 1.250 in |
| Output RPM: | 175 | Series Code: | 300PCX |
| Ratio: | 10:1 | Input HP: | 5.79 |
| Style: | A | Gear Type: | Worm |
| Service Factor: | 1.0 | Keyway: | 3/16 x 3/32 |
| Overhung Load: | 1,150 | Center Distance (in): | 3 |
| Motor Frame Size: | 140TC | Output Shaft Orientation: | LR |
| Input Style: | C-Face Quill | Mounting Style: | A |
| Ratio Range: | 10:1 | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1774 in/lbs |
General Specifications
| UPC: | 662961775542 | Weight: | 61.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

