Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 304 40/1 A WR 143TC
Part #:0230-09284
Catalog #:304 40/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Frame Size: | 140TC | Series Code: | 300PCX |
| Ratio: | 40:1 | Model Code: | 304 |
| Input HP: | 2.36 | Style: | A |
| Service Factor: | 1.0 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.875 in | Output RPM: | 43.8 |
| Output Diameter (in): | 1.250 in | Overhung Load: | 1,150 |
| Input Style: | C-Face Quill | Output Shaft Orientation: | LR |
| Keyway: | 3/16 x 3/32 | Center Distance (in): | 3 |
| Motor Frame Size: | 140TC | Ratio Range: | 40:1 |
| Mounting Style: | A | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2458 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662961817150 | Weight: | 61.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

