Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 304 50/1 A WR 143TC
Part #:0230-09285
Catalog #:304 50/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 304 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Style: | A |
| Output Diameter (in): | 1.250 in | Ratio: | 50:1 |
| Input Diameter (in): | 0.875 in | Series Code: | 300PCX |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Frame Size: | 140TC | Input HP: | 1.92 |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Center Distance (in): | 3 |
| Ratio Range: | 50:1 | Output Shaft Orientation: | LR |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2389 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 61.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

