Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 304 60/1 A WR 143TC
Part #:0230-09286
Catalog #:304 60/1 A WR 143TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 300PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Style: | A |
| Gear Type: | Worm | Frame Size: | 140TC |
| Input HP: | 1.59 | Product Type: | RIGHT ANGLE |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Model Code: | 304 | Output Shaft Orientation: | LR |
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2269 in/lbs |
General Specifications
| Weight: | 61.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

