Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 304 5/1 A WR 182TC
Part #:0230-09289
Catalog #:304 5/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 5:1 | Frame Size: | 180TC |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Style: | A |
| Input HP: | 7.96 | Product Type: | RIGHT ANGLE |
| Series Code: | 300PCX | Output RPM: | 350 |
| Model Code: | 304 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3 | Ratio Range: | 5:1 |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1249 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 61.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

