Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 304 7.5/1 A WR 182TC
Part #:0230-09290
Catalog #:304 7.5/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input HP: | 6.33 | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Style: | A |
| Input Diameter (in): | 1.125 in | Output RPM: | 233 |
| Frame Size: | 180TC | Output Diameter (in): | 1.250 in |
| Model Code: | 304 | Series Code: | 300PCX |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Output Shaft Orientation: | LR | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Center Distance (in): | 3 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1471 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 61.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

