Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 304 15/1 A WR 182TC
Part #:0230-09292
Catalog #:304 15/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 304 | Output Diameter (in): | 1.250 in |
| Gear Type: | Worm | Series Code: | 300PCX |
| Frame Size: | 180TC | Style: | A |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.125 in |
| Input HP: | 4.64 | Ratio: | 15:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Output RPM: | 117 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Shaft Orientation: | LR |
| Ratio Range: | 15:1 | Center Distance (in): | 3 |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2074 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 61.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

