Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 304 20/1 A WR 182TC
Part #:0230-09293
Catalog #:304 20/1 A WR 182TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 300PCX | Ratio: | 20:1 |
| Input Diameter (in): | 1.125 in | Output RPM: | 87.5 |
| Product Type: | RIGHT ANGLE | Model Code: | 304 |
| Input HP: | 3.92 | Style: | A |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Frame Size: | 180TC |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output Shaft Orientation: | LR |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Ratio Range: | 20:1 | Center Distance (in): | 3 |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2277 in/lbs |
General Specifications
| UPC: | 662961817402 | Weight: | 61.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

