Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 304 20/1 A WR 213TC
Part #:0230-09305
Catalog #:304 20/1 A WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 3.92 | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Output RPM: | 87.5 |
| Series Code: | 300PCX | Product Type: | RIGHT ANGLE |
| Frame Size: | 210TC | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Model Code: | 304 | Style: | A |
| Service Factor: | 1 | Input Diameter (in): | 1.375 in |
| Ratio: | 20:1 | Output Shaft Orientation: | LR |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2277 in/lbs |
General Specifications
| Weight: | 61.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

