Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 304 60/1 B WR 213TC
Part #:0230-09358
Catalog #:304 60/1 B WR 213TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Series Code: | 300PCX |
| Ratio: | 60:1 | Service Factor: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 1.250 in |
| Frame Size: | 210TC | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 29.2 | Input Diameter (in): | 1.375 in |
| Input HP: | 1.59 | Style: | B |
| Model Code: | 304 | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Ratio Range: | 60:1 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2269 in/lbs |
General Specifications
| Weight: | 61.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

