Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 305 60/1 A WR 56C 1.188
Part #:0230-09418
Catalog #:305 60/1 A WR 56C 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 29.2 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 60:1 | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Input HP: | 1.59 |
| Output Diameter (in): | 1.188 in | Model Code: | 305 |
| Input Diameter (in): | 0.625 in | Series Code: | 300PCX |
| Style: | A | Frame Size: | 56C |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2269 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961817686 | Weight: | 61.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

