Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 305 30/1 A WR 56C 1.500
Part #:0230-09451
Catalog #:305 30/1 A WR 56C 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 58.3 | Gear Type: | Worm |
| Input HP: | 3 | Model Code: | 305 |
| Input Diameter (in): | 0.625 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 30:1 | Output Diameter (in): | 1.500 in |
| Series Code: | 300PCX | Style: | A |
| Service Factor: | 1 | Frame Size: | 56C |
| Product Type: | RIGHT ANGLE | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Ratio Range: | 30:1 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2484 in/lbs |
General Specifications
| Weight: | 61.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

