Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 305 30/1 A WR 56C 1.938
Part #:0230-09511
Catalog #:305 30/1 A WR 56C 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Input HP: | 3 |
| Ratio: | 30:1 | Product Type: | RIGHT ANGLE |
| Model Code: | 305 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Series Code: | 300PCX | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 0.625 in | Frame Size: | 56C |
| Service Factor: | 1.0 | Ratio Range: | 30:1 |
| Keyway: | 3/16 x 3/32 | Mounting Style: | A |
| Center Distance (in): | 3 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2484 in/lbs |
General Specifications
| UPC: | 662961817846 | Weight: | 61.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

