Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 305 10/1 A WR 143TC 1.625
Part #:0230-09591
Catalog #:305 10/1 A WR 143TC 1.625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 175 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 10:1 | Style: | A |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.625 in | Input HP: | 5.79 |
| Gear Type: | Worm | Model Code: | 305 |
| Series Code: | 300PCX | Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Center Distance (in): | 3 | Output Torque Rating (in-lb): | 1774 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 61.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

