Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 305 20/1 A WR 182TC 1.188
Part #:0230-09677
Catalog #:305 20/1 A WR 182TC 1.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.188 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 300PCX | Service Factor: | 1 |
| Frame Size: | 180TC | Style: | A |
| Gear Type: | Worm | Ratio: | 20:1 |
| Product Type: | RIGHT ANGLE | Input HP: | 3.92 |
| Model Code: | 305 | Output RPM: | 87.5 |
| Input Diameter (in): | 1.125 in | Center Distance (in): | 3 |
| Motor Frame Size: | 180TC | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 2277 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 61.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

