Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 305 20/1 A WR 182TC 1.438
Part #:0230-09701
Catalog #:305 20/1 A WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Frame Size: | 180TC |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | A | Product Type: | RIGHT ANGLE |
| Series Code: | 300PCX | Input HP: | 3.92 |
| Model Code: | 305 | Output Diameter (in): | 1.438 in |
| Ratio: | 20:1 | Service Factor: | 1 |
| Output RPM: | 87.5 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Ratio Range: | 20:1 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2277 in/lbs |
General Specifications
| UPC: | 662961760555 | Weight: | 61.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

