Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 305 25/1 A WR 182TC 1.438
Part #:0230-09702
Catalog #:305 25/1 A WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 3.37 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | A | Series Code: | 300PCX |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.438 in |
| Frame Size: | 180TC | Ratio: | 25:1 |
| Gear Type: | Worm | Output RPM: | 70 |
| Model Code: | 305 | Service Factor: | 1 |
| Input Diameter (in): | 1.125 in | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Center Distance (in): | 3 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2385 in/lbs |
General Specifications
| Weight: | 61.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

