Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 305 50/1 A WR 182TC 1.438
Part #:0230-09705
Catalog #:305 50/1 A WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.438 in |
| Input HP: | 1.92 | Output RPM: | 35 |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 300PCX | Service Factor: | 1 |
| Ratio: | 50:1 | Model Code: | 305 |
| Style: | A | Input Diameter (in): | 1.125 in |
| Frame Size: | 180TC | Ratio Range: | 50:1 |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2389 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 61.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

