Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 305 80/1 A WR 182TC 1.438
Part #:0230-09707
Catalog #:305 80/1 A WR 182TC 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 180TC | Output Diameter (in): | 1.438 in |
| Series Code: | 300PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Model Code: | 305 |
| Output RPM: | 21.9 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 1.125 in | Ratio: | 80:1 |
| Style: | A | Input HP: | 1.04 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Motor Frame Size: | 180TC |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1870 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 61.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

