Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 305 30/1 A WR 182TC 1.500
Part #:0230-09715
Catalog #:305 30/1 A WR 182TC 1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 3 | Gear Type: | Worm |
| Output RPM: | 58.3 | Series Code: | 300PCX |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.500 in |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 30:1 | Model Code: | 305 |
| Style: | A | Center Distance (in): | 3 |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2484 in/lbs |
General Specifications
| UPC: | 662961760593 | Weight: | 61.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

