Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 305 20/1 A WR 182TC 1.688
Part #:0230-09737
Catalog #:305 20/1 A WR 182TC 1.688
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 87.5 | Series Code: | 300PCX |
| Product Type: | RIGHT ANGLE | Ratio: | 20:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 3.92 |
| Input Diameter (in): | 1.125 in | Gear Type: | Worm |
| Frame Size: | 180TC | Service Factor: | 1 |
| Style: | A | Model Code: | 305 |
| Output Diameter (in): | 1.688 in | Ratio Range: | 20:1 |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Output Torque Rating (in-lb): | 2277 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 61.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

