Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 305 40/1 A WR 182TC 1.938
Part #:0230-09776
Catalog #:305 40/1 A WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.938 in | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Model Code: | 305 |
| Ratio: | 40:1 | Series Code: | 300PCX |
| Frame Size: | 180TC | Style: | A |
| Input Diameter (in): | 1.125 in | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Input HP: | 2.36 |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2458 in/lbs |
General Specifications
| Weight: | 61.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

