Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 305 5/1 A WR 213TC 1.250
Part #:0230-09817
Catalog #:305 5/1 A WR 213TC 1.250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A | Product Type: | RIGHT ANGLE |
| Frame Size: | 210TC | Service Factor: | 1 |
| Series Code: | 300PCX | Output Diameter (in): | 1.250 in |
| Model Code: | 305 | Ratio: | 5:1 |
| Input HP: | 7.96 | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input Diameter (in): | 1.375 in |
| Output RPM: | 350 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1249 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 61.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

