Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 321 15/1 A WR
Part #:0230-14604
Catalog #:321 15/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1.0 | Output Diameter (in): | 1.375 in |
| Output RPM: | 117 | Ratio: | 15:1 |
| Input Diameter (in): | 0.875 in | Style: | A |
| Input HP: | 5.57 | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Model Code: | 321 | Series Code: | 320PCX |
| Mounting Style: | A | Ratio Range: | 15:1 |
| Overhung Load: | 1,100 | Keyway: | 3/16 x 3/32 |
| Center Distance (in): | 3.25 | Output Shaft Orientation: | LR |
| Input Style: | Shaft | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2498 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 662961817754 | Weight: | 60.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

