Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 321 20/1 A WR
Part #:0230-14605
Catalog #:321 20/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.375 in | Input Diameter (in): | 0.875 in |
| Model Code: | 321 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Ratio: | 20:1 | Series Code: | 320PCX |
| Service Factor: | 1.0 | Output RPM: | 87.5 |
| Style: | A | Input HP: | 4.59 |
| Center Distance (in): | 3.25 | Input Style: | Shaft |
| Ratio Range: | 20:1 | Mounting Style: | A |
| Output Shaft Orientation: | LR | Keyway: | 3/16 x 3/32 |
| Overhung Load: | 1,100 | Reduction: | SINGLE |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2686 in/lbs |
General Specifications
| UPC: | 662961817761 | Weight: | 60.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

