Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 321 50/1 A WR
Part #:0230-14609
Catalog #:321 50/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 320PCX | Input Diameter (in): | 0.875 in |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Style: | A | Ratio: | 50:1 |
| Output Diameter (in): | 1.375 in | Model Code: | 321 |
| Input HP: | 2.25 | Product Type: | RIGHT ANGLE |
| Gear Type: | Worm | Output RPM: | 35 |
| Output Shaft Orientation: | LR | Center Distance (in): | 3.25 |
| Input Style: | Shaft | Ratio Range: | 50:1 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2851 in/lbs |
General Specifications
| UPC: | 662961754530 | Weight: | 60.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

