Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 321 100/1 A WR
Part #:0230-14612
Catalog #:321 100/1 A WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.375 in | Output RPM: | 17.5 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Ratio: | 100:1 |
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Style: | A | Series Code: | 320PCX |
| Input HP: | 0.8 | Model Code: | 321 |
| Center Distance (in): | 3.25 | Input Style: | Shaft |
| Output Shaft Orientation: | LR | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1740 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662961818041 | Weight: | 60.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

