Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 321 5/1 B WR
Part #:0230-14613
Catalog #:321 5/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 10 | Input Diameter (in): | 0.875 in |
| Ratio: | 5:1 | Style: | B |
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.375 in | Output RPM: | 350 |
| Model Code: | 321 | Service Factor: | 1.0 |
| Series Code: | 320PCX | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio Range: | 5:1 | Center Distance (in): | 3.25 |
| Overhung Load: | 1,100 | Keyway: | 3/16 x 3/32 |
| Input Style: | Shaft | Mounting Style: | B |
| Reduction: | SINGLE | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1518 in/lbs |
General Specifications
| UPC: | 662961759092 | Weight: | 60.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

