Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 321 7.5/1 B WR
Part #:0230-14614
Catalog #:321 7.5/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 320PCX | Gear Type: | Worm |
| Style: | B | Output RPM: | 233 |
| Ratio: | 7.5:1 | Input Diameter (in): | 0.875 in |
| Input HP: | 8.38 | Service Factor: | 1 |
| Model Code: | 321 | Output Diameter (in): | 1.375 in |
| Center Distance (in): | 3.25 | Input Style: | Shaft |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1951 in/lbs |
General Specifications
| Weight: | 60.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

