Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 321 25/1 B WR
Part #:0230-14618
Catalog #:321 25/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 320PCX | Service Factor: | 1 |
| Output RPM: | 70 | Input Diameter (in): | 0.875 in |
| Input HP: | 3.92 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 25:1 | Style: | B |
| Gear Type: | Worm | Model Code: | 321 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.375 in |
| Center Distance (in): | 3.25 | Ratio Range: | 25:1 |
| Input Style: | Shaft | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 2805 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961759115 | Weight: | 60.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

