Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 321 30/1 B WR
Part #:0230-14619
Catalog #:321 30/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.875 in |
| Output RPM: | 58.3 | Output Diameter (in): | 1.375 in |
| Gear Type: | Worm | Series Code: | 320PCX |
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 30:1 | Model Code: | 321 |
| Input HP: | 3.56 | Style: | B |
| Input Style: | Shaft | Ratio Range: | 30:1 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2943 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 662961818072 | Weight: | 60.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

