Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 321 50/1 B WR
Part #:0230-14621
Catalog #:321 50/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 320PCX | Ratio: | 50:1 |
| Input HP: | 2.25 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Output Diameter (in): | 1.375 in |
| Model Code: | 321 | Gear Type: | Worm |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | B |
| Output RPM: | 35 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Ratio Range: | 50:1 |
| Input Style: | Shaft | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2851 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961817990 | Weight: | 60.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

