Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 321 80/1 B WR
Part #:0230-14623
Catalog #:321 80/1 B WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.2 | Product Type: | RIGHT ANGLE |
| Ratio: | 80:1 | Style: | B |
| Service Factor: | 1 | Output Diameter (in): | 1.375 in |
| Series Code: | 320PCX | Output RPM: | 21.9 |
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.875 in | Model Code: | 321 |
| Center Distance (in): | 3.25 | Input Style: | Shaft |
| Ratio Range: | 80:1 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2221 in/lbs |
General Specifications
| UPC: | 662961818010 | Weight: | 60.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

