Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 321 30/1 C WR
Part #:0230-14631
Catalog #:321 30/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | C | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.375 in | Series Code: | 320PCX |
| Service Factor: | 1.0 | Input HP: | 3.56 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output RPM: | 58.3 |
| Ratio: | 30:1 | Model Code: | 321 |
| Ratio Range: | 30:1 | Mounting Style: | C |
| Keyway: | 3/16 x 3/32 | Overhung Load: | 1,100 |
| Input Style: | Shaft | Center Distance (in): | 3.25 |
| Reduction: | SINGLE | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2943 in/lbs |
General Specifications
| UPC: | 662961818775 | Weight: | 60.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

