Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 321 100/1 C WR
Part #:0230-14636
Catalog #:321 100/1 C WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Gear Type: | Worm |
| Style: | C | Model Code: | 321 |
| Series Code: | 320PCX | Ratio: | 100:1 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.375 in |
| Input Diameter (in): | 0.875 in | Output RPM: | 17.5 |
| Input HP: | 0.8 | Service Factor: | 1 |
| Input Style: | Shaft | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1740 in/lbs |
General Specifications
| Weight: | 60.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

