Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 322 5/1 A WR 1.438
Part #:0230-14637
Catalog #:322 5/1 A WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 5:1 | Model Code: | 322 |
| Output RPM: | 350 | Output Diameter (in): | 1.438 in |
| Style: | A | Input HP: | 10 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Service Factor: | 1.0 | Series Code: | 320PCX |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Product Type: | RIGHT ANGLE |
| Ratio Range: | 5:1 | Center Distance (in): | 3.25 |
| Input Style: | Shaft | Keyway: | 3/16 x 3/32 |
| Mounting Style: | A | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1518 in/lbs |
General Specifications
| UPC: | 662961759177 | Weight: | 66.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

