Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 322 30/1 A WR 1.938
Part #:0230-14655
Catalog #:322 30/1 A WR 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio: | 30:1 | Product Type: | RIGHT ANGLE |
| Input HP: | 3.56 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 58.3 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.938 in | Model Code: | 322 |
| Style: | A | Series Code: | 320PCX |
| Center Distance (in): | 3.25 | Ratio Range: | 30:1 |
| Input Style: | Shaft | Output Torque Rating (in-lb): | 2943 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961818621 | Weight: | 66.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

