Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 322 60/1 A WR 1.938
Part #:0230-14658
Catalog #:322 60/1 A WR 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.938 in | Ratio: | 60:1 |
| Input Diameter (in): | 0.875 in | Style: | A |
| Model Code: | 322 | Product Type: | RIGHT ANGLE |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Service Factor: | 1 |
| Series Code: | 320PCX | Input HP: | 1.85 |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Input Style: | Shaft |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2706 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961818645 | Weight: | 66.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

