Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 322 7.5/1 A WR 2.000
Part #:0230-14662
Catalog #:322 7.5/1 A WR 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 322 | Service Factor: | 1 |
| Style: | A | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.875 in | Input HP: | 8.38 |
| Output RPM: | 233 | Series Code: | 320PCX |
| Product Type: | RIGHT ANGLE | Ratio: | 7.5:1 |
| Gear Type: | Worm | Output Diameter (in): | 2.000 in |
| Ratio Range: | 7.5:1 | Input Style: | Shaft |
| Center Distance (in): | 3.25 | Output Torque Rating (in-lb): | 1951 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 66.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

