Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 322 10/1 A WR 2.000
Part #:0230-14663
Catalog #:322 10/1 A WR 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.000 in | Series Code: | 320PCX |
| Style: | A | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 175 | Product Type: | RIGHT ANGLE |
| Ratio: | 10:1 | Gear Type: | Worm |
| Input HP: | 6.76 | Model Code: | 322 |
| Ratio Range: | 10:1 | Input Style: | Shaft |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2084 in/lbs |
General Specifications
| UPC: | 662961800626 | Weight: | 66.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

