Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 322 15/1 A WR 2.000
Part #:0230-14664
Catalog #:322 15/1 A WR 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 117 | Gear Type: | Worm |
| Series Code: | 320PCX | Input Diameter (in): | 0.875 in |
| Model Code: | 322 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 2.000 in | Service Factor: | 1 |
| Ratio: | 15:1 | Input HP: | 5.57 |
| Style: | A | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio Range: | 15:1 | Input Style: | Shaft |
| Center Distance (in): | 3.25 | Output Torque Rating (in-lb): | 2498 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 66.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

