Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 322 60/1 A WR 2.000
Part #:0230-14670
Catalog #:322 60/1 A WR 2.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Series Code: | 320PCX |
| Service Factor: | 1 | Output Diameter (in): | 2.000 in |
| Style: | A | Product Type: | RIGHT ANGLE |
| Model Code: | 322 | Input HP: | 1.85 |
| Ratio: | 60:1 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Input Diameter (in): | 0.875 in | Output RPM: | 29.2 |
| Input Style: | Shaft | Ratio Range: | 60:1 |
| Center Distance (in): | 3.25 | Output Torque Rating (in-lb): | 2706 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961818676 | Weight: | 66.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

