Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 322 5/1 A WR 2.188
Part #:0230-14673
Catalog #:322 5/1 A WR 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 322 | Service Factor: | 1 |
| Series Code: | 320PCX | Product Type: | RIGHT ANGLE |
| Output RPM: | 350 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 5:1 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Style: | A | Input HP: | 10 |
| Input Style: | Shaft | Ratio Range: | 5:1 |
| Center Distance (in): | 3.25 | Output Torque Rating (in-lb): | 1518 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961770622 | Weight: | 66.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

