Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 322 30/1 A WR 2.188
Part #:0230-14679
Catalog #:322 30/1 A WR 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Product Type: | RIGHT ANGLE |
| Input HP: | 3.56 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Series Code: | 320PCX | Model Code: | 322 |
| Output RPM: | 58.3 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1.0 | Output Diameter (in): | 2.188 in |
| Ratio: | 30:1 | Style: | A |
| Keyway: | 3/16 x 3/32 | Ratio Range: | 30:1 |
| Input Style: | Shaft | Mounting Style: | A |
| Center Distance (in): | 3.25 | Reduction: | SINGLE |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 2943 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961818515 | Weight: | 66.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

