Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 322 40/1 A WR 2.188
Part #:0230-14680
Catalog #:322 40/1 A WR 2.188
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.75 | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Output RPM: | 43.8 | Output Diameter (in): | 2.188 in |
| Input Diameter (in): | 0.875 in | Style: | A |
| Series Code: | 320PCX | Ratio: | 40:1 |
| Model Code: | 322 | Gear Type: | Worm |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Ratio Range: | 40:1 | Input Style: | Shaft |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2906 in/lbs |
General Specifications
| UPC: | 662961818522 | Weight: | 66.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

