Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 25/1 L WR 1.438
Part #:0230-14690
Catalog #:323 25/1 L WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Worm | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Ratio: | 25:1 | Style: | L |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output RPM: | 70 |
| Model Code: | 323 | Series Code: | 320PCX |
| Output Diameter (in): | 1.438 in | Input HP: | 3.92 |
| Ratio Range: | 25:1 | Center Distance (in): | 3.25 |
| Input Style: | Shaft | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2805 in/lbs |
General Specifications
| UPC: | 662961818386 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

