Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 40/1 L WR 1.438
Part #:0230-14692
Catalog #:323 40/1 L WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 323 | Ratio: | 40:1 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Input HP: | 2.75 |
| Product Type: | RIGHT ANGLE | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Series Code: | 320PCX |
| Output Diameter (in): | 1.438 in | Style: | L |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Input Style: | Shaft | Center Distance (in): | 3.25 |
| Ratio Range: | 40:1 | Output Torque Rating (in-lb): | 2906 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662961818409 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

