Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 60/1 L WR 1.438
Part #:0230-14694
Catalog #:323 60/1 L WR 1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Ratio: | 60:1 |
| Output RPM: | 29.2 | Model Code: | 323 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Style: | L |
| Input HP: | 1.85 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Series Code: | 320PCX |
| Ratio Range: | 60:1 | Input Style: | Shaft |
| Center Distance (in): | 3.25 | Output Torque Rating (in-lb): | 2706 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798968032 | Weight: | 74.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

