Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 323 7.5/1 L WR 1.938
Part #:0230-14698
Catalog #:323 7.5/1 L WR 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | 323 | Input HP: | 8.38 |
| Product Line: | POWERCUBEX WORM GEAR DRIVE | Output RPM: | 233 |
| Series Code: | 320PCX | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.938 in |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Gear Type: | Worm | Style: | L |
| Center Distance (in): | 3.25 | Ratio Range: | 7.5:1 |
| Input Style: | Shaft | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1951 in/lbs |
General Specifications
| Weight: | 74.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

